VXC Coupler
SBCPI-S
The Leviton VXC Coupler is a cost-effective solution for installing WAPs, cameras, or other IoT devices. The coupler connects two pieces of Cat 6A cabling, giving installers the ability to install and test a permanent link or MPTL, while keeping the flexibility to fine-tune the placement of the final device.
Color: Silver
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477405734
RoHS Compliant : Yes
Features & Benefits
- Cat 6A rated, backwards compatible for Cat 5e and Cat 6 applications
- NFPA-70 Plenum rated
- T568A or T568B application
- UTP or shielded installations
- Cat 6A component rated
- Compatible with 22-26 AWG cables solid and stranded
- Termination does not require any proprietary tools
- Durable zinc alloy body