Loading...

VXC Coupler and Plenum Assemblies

VXC Coupler and VXC Plenum Assemblies

The VXC Plenum Assembly creates a cost-effective method for terminating cables for wireless access points, video cameras, and other ceiling mounted devices. This Cat 6A rated assembly includes a VXC Coupler (also sold separately) that creates a durable connection without the need for punchdown or other proprietary tools. The assembly also includes a standard size plug and flexible stranded patch cable. The VXC Assembly is plenum-rated and can be used in riser and plenum applications.

Videos

YouTube Video
Leviton VXC Coupler: Terminated with UTP Cable
YouTube Video
Leviton VXC Coupler: Terminated with Shielded (F/UTP) Cable
YouTube Video
Leviton VXC Coupler: Terminated with a Half Patch Cord