Occupancy Sensor, Fixture Mount, PIR, High Bay, 2 Interchangeable Lenses and Aisle Mask, 480V, No Neutral, with Offset Adapter, White
OSFLA-I4W
Assembly of an OSFLO Adaptor & an OSFHU-I4W, Quick Snap Connections, 480VAC (Wires: (2) Black, (2) Red), PIR Occupancy Sensor, High Bay (White) Lens Installed, Alternate Low Bay (Blue) Lens Supplied, 90degree Rotation FOV: (White Lens 2:1@40'H, 1.5:1@20'H; Blue Lens 2:1@8'H), Time Delay 30s-20m, Green LED, Instant Start-up, Power Outage: Return to State, Features: False Detection Logic & Auto Adjust to Ambient Temperature, 21" wire leads, RoHS Compliant
The Leviton Passive Infrared (PIR) Fixture Mount High Bay Sensor with two interchangeable lenses (OSFLA) is specifically designed and assembled to reduce the amount of labor required during the fixture assembly process and at the time of installation. The OSFLA includes the OSFHU PIR High-Bay Sensor, OSFLO mounting bracket with quick-snap fasteners and two interchangeable lenses for use in either a 360° high-bay or 360° low-bay general area.Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477416624
RoHS Compliant : Yes
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 800VA @ 120VAC Ballast, 1200VA @ 277VAC Ballast, 1500VA @ 347VAC Ballast, 2000VA @ 480VAC Ballast, Motor: 1/4 HP Load @ 120V
Neutral Wire Connection : Not Required
Voltage : 480 VAC
Wiring : Line-Black, Load-Red, Load-Red
Environmental Specifications
Environment : Indoor
Relative Humidity : 20% to 95% non-condensing
Mechanical Specifications
Color : White
Construction : High-impact, injection molded plastic housing
Grade : Commercial
Mounting Type : Fixture Mount
Sensor Mounting Configuration : External
Size : Height 4.32" (109.72mm), Width 2.00" (50.8mm), Depth 2.00" (50.8mm)
Performance Specifications
Mounting Height (Ft.) : 8 FT to 40 FT
Pattern : 360°
Product Features
Application : Warehouses, Manufacturing facilities, Production facilities, Industrial Areas
Commissioning : Manual
Mounting : Fixture Mount
Product Line : OSFLA
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-20m
Standards and Certifications
Listings : Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy sensing requirements
Title 24 Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Instantly verify fixture operation and wiring connections: “instant ON” closing relay fires lamps in under 5 seconds
- High Inrush Stability (H.I.S.) Technology:
- Zero crossing circuitry optimizes relay operation for reliable, long-life operation
- Robust mechanical latching relay is durable for all load types
- Auto temperature calibration: automatically adjusts the PIR sensitivity as ambient temperature rises to increase detection of heat movement through the field-of-view
- Return to last state: for safety and energy savings, the OSFLA contains a latching relay so that in the event power is lost to the device, the device will return to the last known state of the relay
- False detection intelligence: for increased energy savings and to mitigate nuisance tripping, the super bright LED indicates advanced detection has been activated and the lights will only turn ON when true occupancy has been determined