Occupancy Sensor, Fixture Mount, PIR, High Bay, 2 Interchangeable Lenses and Aisle Mask, 480V, No Neutral, White
OSFHU-I4W
Fixture Mounted PIR Occupancy Sensor lighting control, Interchangeable Adjustable 360° Low Bay and High Bay Lenses and aisle mask, 480VAC, 50/60Hz, RF Immune, CEC Title 20/24 compliant. Color: White
The OSFHU self-contained sensor mounts directly to a luminaire or electrical box to provide local occupancy control for either general area or aisle way pattern detection using PIR technology with a microprocessor based digital architecture that minimizes false triggering. The OSFHU provides a trouble-free "install and forget" solution for high-bay lighting control. The OSFHU high-bay occupancy sensor is specifically designed for high mounted areas such as warehouses, manufacturing and other high ceiling applications. The OSFHU installs directly to an industrial fluorescent luminaire or an electrical junction box. It is a self-contained sensor and relay that turns individual light fixtures on or off based on occupancy in the detection zone. It comes with three interchangeable lenses for use in either a 360-Degree high-bay or 360-Degree low-bay general area or an aisle way. The OSFHU provides reliable coverage up to 40 ft. mounting heights. The OSFHU is also available in a model for cold storage applications with temperatures as low as -40-Degree F. To improve the field-of-view for deep body fixtures, a separate offset adapter accessory (OSFOA-00W) can be used to position the sensor below the fixture body. The adapter simply snaps into a 1/2” knockout on the end of the industrial fixture to attach the sensor. Green LED indicates occupancy detection.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477410776
RoHS Compliant : Yes
Electrical Specifications
Frequency : 50/60Hz
Load Rating : 800VA @ 120VAC Ballast, 1200VA @ 277VAC Ballast, 1500VA @ 347VAC Ballast, 2000VA @ 480VAC Ballast, Motor: 1/4 HP Load @ 120V
Neutral Wire Connection : Not Required
Voltage : 480 VAC
Wiring : Line-Black, Load-Red, Load-Red
Environmental Specifications
Environment : Indoor
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -14° to 160°F (-25° to 71°C)
Mechanical Specifications
Color : White
Construction : High-impact, injection molded plastic housing
Grade : Commercial
Mounting Type : Fixture Mount
Sensor Mounting Configuration : External
Size : Height 3.50" (8.99mm), Width 3.50" (8.99mm), Depth 1.25" (30.75mm)
Performance Specifications
Coverage (Sq.Ft.) : 8-40 FT
Pattern : 360°
Product Features
Application : Aisle, Warehouses, Manufacturing facilities, High ceiling applications
Commissioning : Manual
Mounting : Fixture Mount
Product Line : OSFHU
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-20m
Standards and Certifications
Listings : UL and CUL Listed (OSFHU models). Can be used to comply with IECC, ASHRAE 90.1, and Title 24, Part 6 occupancy sensing requirements.
Title 24 Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Quicksnap: built into the 1/2” nipple, this locking mechanism allows for the fastest and easiest mounting not requiring a threaded lock-nut
- Reduce time and materials: easily reach the ballast at either end of the fixture without requiring more wire or connectors with the included 21” wire leads
- Fast, easy time delay setting: can be set at any time without requiring power to the sensor; time delay is variable from 30s-20m
- Instantly verify fixture operation and wiring connections: “instant ON” closing relay fires lamps in under 5 seconds
- High Inrush Stability (H.I.S. Technology):
- Zero crossing circuitry optimizes relay operation for reliable, long-life operation
- Robust mechanical latching relay is durable for all load types
- Adjusts the PIR sensitivity as ambient temperature rises to increase detection of heat movement through the field-ofview
- Return to last state: for safety and energy savings, the OSFHU contains a latching relay so that in the event power is lost to the device, the device will return to the last known state of the relay
- False detection intelligence: for increased energy savings and to mitigate nuisance tripping, the super bright LED indicates advanced detection has been activated and the lights will only turn ON when true occupancy has been determined