Fixture Mount, Power Pack, 120-277V
OSF10-PPW
Fixture Mount Power Pack for the internal fixture mount PIR Occupancy Sensor, 120-277V 50/60Hz, Title 24 Compliant, ASHRAE 90.1 Compliant
Leviton’s OSF10, Integral Power Pack and Sensor Head, is designed to be mounted directly into a luminaire with an integrated ambient Hold-OFF adjustable photocell for daylighting. The wiring and housing of the power pack is installed adjacent to the ballast and hidden from view behind the reflector cover. Only the PIR detector dome lens and locking ring are visible on the exterior of the fixture.
The OSF10’s self-contained occupancy sensing technology offers energy savings in linear and task lighting applications. Long 36” leads make the OSF10 easy to install. With no additional wiring needed, labor, time and material costs are reduced. Once installed, only the PIR detector and ring are visible, making it aesthetically pleasing, reducing the number of devices visible in small spaces.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847752896
Electrical Specifications
Frequency : 50/60Hz
Power Consumption : < 1/2 W
Voltage : 120-277 VAC
Wiring : Line-Black, Load-Red, Neutral-White
Environmental Specifications
Operating Temperature : 32° to 131°F (0° to 55°C)
Relative Humidity : 20% to 95% non-condensing
Storage Temperature Range : 68° to 185°F (20° to 85°C)
Mechanical Specifications
Mounting Type : Fixture Mount
Size : Height 1.00" (25.4mm), Length 7.5" (190.5mm), Width 0.87" (22.1mm)
Product Features
Color : White
Grade : Commercial
Mounting : Fixture Mount
Product Line : OSF10
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Accessory
Standards and Certifications
Listings : UL/CUL Listed, CEC Title 24 Compliant
Title 24 Compliant : Yes
Type
Product Type : Power Pack
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Compact Power Pack: fits nicely inside of ballast cavity reducing the number of devices on the ceiling or walls
- Separate PIR Sensor Head: low voltage connection from the power pack to the PIR head is rated for Class 2 wiring - beneficial when the PIR head is to be located outside of the fixture
- Passive Infrared Technology (PIR): industry proven technology for detecting motion within a space utilizing Fresnel lens
- Fresnel Lens Technology: specialized lens design for coverage pattern; when used with PIR, this creates a field-of-view for detecting minor and major motion
- H.I.S. (High Inrush Stability) Technology: zero-crossing technology extends relay life; robust mechanical latching relay for assured operation and durability
- Field Configurable: no power is required for setting the time delay or light level, reducing labor and callbacks
- Time Delay: timing between the last motion detected and when the lights turn OFF; this can be adjusted 30 seconds to 30 minutes
- Ambient Light Override: utilizes an internal light sensor for measuring room light level and when activated will hold light OFF for increased energy savings
- Ample Wire Leads: long 36” wire leads reduce wiring time by eliminating the need to splice more wire
- LED: a red LED is provided for visual confirmation when motion is detected