Fixture Mount PIR Sensor Head
OSF10-IUW
The OSF10’s self-contained occupancy sensing technology offers energy savings in linear and task lighting applications. Long 36” leads make the OSF10 easy to install. With no additional wiring needed, labor, time and material costs are reduced. Once installed, only the PIR detector and ring are visible, making it aesthetically pleasing, reducing the number of devices visible in small spaces.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847752901
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Fluorescent Ballasts: 800VA @ 120VAC 1200VA @ 277VAC - Incandescent: 800W @ 120V - Motor: 1/6 HP Load @ 120V
Power Consumption : < 1/2 W
Title 24 Compliant : Yes
Voltage : 120-277 VAC
Wiring : Line-Black, Load-Red, Neutral-White
Environmental Specifications
Operating Temperature : 32° to 131°F (0° to 55°C)
Relative Humidity : 20% to 95% non-condensing
Storage Temperature Range : 68° to 185°F (20° to 85°C)
Mechanical Specifications
Mounting Type : Fixture Mount
Size : Height 1.00" (25.4mm), Length 2.3" (58.4mm), Width 1.4" (35.6mm)
Performance Specifications
Coverage (Sq.Ft.) : 10.0
Foot Candle Level : 0-120 FC
Product Features
Application : Small offices,Cubicles,Task lighting,Cabinet lighting,Small bathroom lighting
Color : White
Grade : Commercial
Mounting : Fixture Mount
Mounting Height (Ft.) : 8 FT
Product Line : OSF10
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Standards and Certifications
Listings : UL/CUL Listed, CEC Title 24 Compliant
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
• Separate PIR Sensor Head: low voltage connection from the power pack to the PIR head is rated for Class 2 wiring - beneficial when the PIR head is to be located outside of the fixture
• Passive Infrared Technology (PIR): industry proven technology for detecting motion within a space utilizing Fresnel lens
• Fresnel Lens Technology: specialized lens design for coverage pattern; when used with PIR, this creates a field-of-view for detecting minor and major motion
• H.I.S. (High Inrush Stability) Technology: zero-crossing technology extends relay life; robust mechanical latching relay for assured operation and durability
• Field Configurable: no power is required for setting the time delay or light level, reducing labor and callbacks
• Time Delay: timing between the last motion detected and when the lights turn OFF; this can be adjusted 30 seconds to 30 minutes
• Ambient Light Override: utilizes an internal light sensor for measuring room light level and when activated will hold light OFF for increased energy savings
• Ample Wire Leads: long 36” wire leads reduce wiring time by eliminating the need to splice more wire
• LED: a red LED is provided for visual confirmation when motion is detected