Occupancy Sensor, Fixture Mount Cable
OSFCA-36W
36” Connection Cable, Black
Color: Black
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847752897
Mechanical Specifications
Mounting Type : Fixture Mount
Size : Length 36"
Product Features
Color : Black
Grade : Commercial
Mounting : Fixture Mount
Product Line : OSFCA
Sensor Type : Accessory
Type
Product Type : Cable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors