Sector® Multi-Technology Occupancy Sensor, Title 24 compliant, ASHRAE 90.1 compliant, White, 2000SF
OSC20-MSW
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477432846
Electrical Specifications
Voltage : 34-42 VDC
Wiring : Brown wires; polarity-free - Leads: color coded, 6" (16.24cm)
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Construction : High-impact, injection-molded plastic
Mounting Type : Ceiling Mount
Size : Width 4.5" (114mm), Depth 1.5" (38mm)
Performance Specifications
Coverage (Sq.Ft.) : 2000
Pattern : 360°
Product Features
Application : Office buildings,Schools,Medical offices,Restaurants,Government facilities,Location that could benefit from the cost savings and energy efficiency
Color : White
Grade : Commercial
Mounting : Ceiling Mount
Product Line : Sector
Protocol : SectorNet
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy
Standards and Certifications
Listings : IEC61000-4-2
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Ultrasonic Motion Detection
- Simple, Fast Installation
- Ballasts, occupancy sensors, and control stations connect on a single bus, topology-free, and polarity-free, two conductors
- Compatible with Class 1 and Class 2 Wiring
- Self-Adjusting
- Digital Technology, Complete Reliability
- Ceiling Mount
- Non-Volatile Memory
- Remote or Manual Configuration Capability
- Adjustable Ambient Light Control
Patents
- MX24023
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.