Sector PIR Occupancy Sensor, Title 24 compliant, ASHRAE 90.1 compliant, White, 450SF
OSC04-ISW
DISCONTINUED
SECTOR® PIR Occupancy Sensor, Title 24 compliant, ASHRAE 90.1 compliant, White, 450SF
The Leviton Sector® PIR Occupancy Sensors are low-voltage occupancy sensors that work in conjunction with a Sector® Bus Controller (SBP00-00M) to activate light switching in response to room occupancy within a Sector® Intelligent Lighting Control System. These sensors are part of a system that turns lights on and keeps them on while movement is detected within the sensor’s range, and conversely turns lights off when motion is no longer detected for a specified period of time.
Do you have a question about an
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477432839
Features & Benefits
- Passive Infrared Technology (PIR)
- Simple, Fast Installation
- Ballasts, occupancy sensors, and control stations connect on a single bus, topology-free, and polarity-free, two conductors
- Compatible with Class 1 and Class 2 Wiring
- Self-Adjusting
- Digital Technology, Complete Reliability
- Ceiling Mount
- Non-Volatile Memory
- Remote or Manual Configuration Capability
- Adjustable Ambient Light Control
Patents
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors