Occupancy Sensor OSC05-RMW
OSC05-RMW
Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Color: True White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477543481
Electrical Specifications
Frequency : 40kHz
Isolated Relay : 1A @ 30VAC/VDC
Power Consumption : DC: OSC05: 30mA, OSC10: 40mA, OSC20: 32mA - AC: OSC05: 45mA, OSC10: 50mA, OSC20: 50mA
Voltage : 24 VDC
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Mounting Type : Ceiling Mount
Relay Type : Isolated Relay
Size : Width 4.2", Depth 1.57"
Performance Specifications
Coverage (Sq.Ft.) : 500
Pattern : 360°
Title 24 Compliant : Yes
Product Features
Application : Cafeterias,Classrooms,Computer rooms,Conference rooms,Day care centers,Filing rooms,Work spaces,Open warehouses,Offices with cubicles,Open areas,Restrooms,Stairwells,Storage rooms,Executive,open and private offices
Color : True White
Grade : Commercial
Mounting : Ceiling Mount
Mounting Height (Ft.) : Low-range lens (default, black) 8-12 feet, Mid-range lens (red) 12-20 feet
Product Line : OSC05
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24 Part 6 occupancy sensing requirements
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Breakroom, Computer Room, Conference Rooms, Office Private, Office Executive, Zoned Office Area w/Cubicles, Zoned Office Open, File Room, Classroom, Lounge, All Restroom types, or Executive Workout Facility
Patents
- MX24023
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.