Occupancy Sensor, Multi-Technology (PIR/US), Ceiling Mount, 500SF, Made in USA with globally sourced components, White
OSC05-MAW
Occupancy Sensor low voltage lighting control, Ceiling Mounted. 500 sq ft Coverage. Multi-Tech (PIR & U/S). High Density Fresnel Lens 24VDC, Class II, C-UL-US Listed/NOM Required, FCC/ CA Title 24 Compliant. Made in USA with globally sourced components. Color: White
Occupancy Sensors have two tasks: 1) Keeping the lights ON while the room is occupied, and 2) Saving energy by keeping the lights OFF while the room is unoccupied.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477508619
Electrical Specifications
Frequency : 40kHz
Power Consumption : 25mA
Voltage : 24 VDC
Environmental Specifications
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Mounting Type : Ceiling Mount
Size : Width 4.20" (106.68mm), Depth 1.57" (39.90mm)
Performance Specifications
Coverage (Sq.Ft.) : 500
Pattern : 360°
Product Features
Application : Cafeterias, Classrooms, Computer rooms, Conference rooms, Day care centers, Filing rooms, Workspaces, Open warehouses, Offices with cubicles, Open areas, Restrooms, Stairwells, Storage rooms, Executive, open and private offices
Color : White
Grade : Commercial
Made in USA : Made in USA with globally sourced components
Mounting : Ceiling Mount
Mounting Height (Ft.) : 8-12 FT
Product Line : OSC05
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Occupancy
Time Delay : 30s-30m
Title 24 Compliant : Yes
Standards and Certifications
Listings : cUL/US Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements
USMCA Compliant : Yes
Buy American Act (BAA) Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Small Size: Installed sensor appears almost invisible.
- Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
- Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
- Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
- Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
- Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
- Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
- Excellent Warranty: 5-Year Limited warranty.
- Typical Applications: Breakroom, Computer Room, Conference Rooms, Office Private, Office Executive, Zoned Office Area w/Cubicles, Zoned Office Open, File Room, Classroom, Lounge, All Restroom types, or Executive Workout Facility
Patents
- MX24023
- US7800049
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.