Vacancy Sensor, Line Voltage, Dual Relay, Multi-Tech, Ceiling Mount, 2000SF, 120-277V, Provolt™
O4C20-MDW
Discontinued Product. Vacancy Sensor, Provolt™ Lighting Control, 2 Pole, Line Voltage, 8'-12' Ceiling, Multi-Technology, 2000 sq ft, Ambient Light Override, Auto-Calibration, 120-277V AC/CA 50/60HZ. UL/CE, RoHS & CEC & Title 20/24 Compliant. Color: White.
The Leviton Provolt™ Dual Relay Vacancy Sensors combine line voltage vacancy sensors into a self-contained unit. The integrated design alleviates the need for separate power pack and vacancy sensor wiring making it a low-cost, efficient energy solution for new construction and retrofits. Vacancy timers continually analyze and adjust to changing conditions using the latest microprocessor-based technology to optimize performance.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477642702
RoHS Compliant : Yes
Electrical Specifications
Current Consumption : 60-30mA
Frequency : 50/60Hz
Load Rating : 120V, 50/60Hz: 8A, Electronic Ballast, 800W/VA, Tungsten, Ballast, 1/4 HP Motor - 230V, 50Hz: 6A/6AX, Electronic Ballast, Tungsten Magnetic Ballast, 1/3 HP Motor - 277V, 50/60Hz: 5A, Electronic Ballast, 1200VA, 1/3 HP Motor
Neutral Wire Connection : Required
Title 24 Compliant : Yes
Voltage : 120/230/277 VAC
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 0% to 90% non-condensing
Storage Temperature Range : -15° to 160°F (-26° to 71°C)
Mechanical Specifications
Mounting Type : Ceiling Mount
Relay Type : Dual Relay
Size : Width 4.80" (121.92mm), Depth 2.39" (60.71mm)
Performance Specifications
Coverage (Sq.Ft.) : 2000
Pattern : 360°
Product Features
Application : Code Compliance,Manual ON/Auto OFF
Color : White
Feature : Multi-Technology Line Voltage Dual Relay
Grade : Commercial
Mounting : Ceiling Mount
Product Line : Provolt
Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)
Sensor Type : Vacancy, Photocell
Time Delay : 30s-30m
Vacancy Sensor : Yes
Standards and Certifications
Listings : Can be used to comply with Title 24, Part 6 vacancy sensing requirements, UL 773A (Occupancy Standard), UL 924 (Emergency Equipment), cUL listed, CE compliant, NOM certified, RoHS compliant, NY LLC48 compliant
Type
Product Type : Vacancy Sensor and Photocell
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Auto-Adapting: Time delay and sensitivity are continually adjusted to occupancy pattern of use
- Vacancy Sensing Time Outs (Delayed OFF Timer, Exclusive Walk-through Feature, False Detection Timer: (M/T) PIR scans for movement and shuts lights off after 31 minutes of vacancy preventing false triggers from HVAC systems (U/S), Time delay and saved settings are protected during power outages and will return to the last known state
- Output short circuit protection
- Industry-exclusive self-configuring local manual switch input: Momentary or maintained switches are supported
- Adjustable Time Delay: 30s, 5min, 10min, 20min, 30min
- Test Mode for simplified commissioning
- Manual Switch and Emergency Override are Class 1 or Class 2 circuits. Class 2 circuits provided for flexibility
- Industry-exclusive “fail-safe” circuitry: In the event of product failure, Return-to-Closed feature causes the relay to default ON which eliminates life safety concerns
- Industry-exclusive H.I.S. (High Inrush Stability) technology designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service
- Robust and reliable mechanically held 10A latching relay provides dependability and robust performance for all load types and provides energy savings over electronically held relays
- Lenses on PIR models are easily replaceable and color-coded red (mid range) for contractors and end-users to easily identify lenses from the ground
- Robust and reliable mechanically held 10A latching relay provides dependability and robust performance for all load types and provides energy savings over electronically held relays (Red - Blinks when infrared is detecting motion and solid during device malfunction, Yellow - Blinks during test mode; solid with emergency/BMS input, Blue - Blinks when knob settings are changed, Green - Blinks when U/S is detected)