Loading...

Vacancy Sensor, Line Voltage, Dual Relay, Multi-Tech, Ceiling Mount, 1000SF, 120-277V, Provolt™

O4C10-MDW

DISCONTINUED

Discontinued Product. Vacancy Sensor, Provolt™ Lighting Control, 2 Pole, Line Voltage, 8'-12' Ceiling, Multi-Technology, 1000 sq ft, Daylighting, Auto-Calibration, 120-277V AC/CA 50/60HZ. UL/CE, RoHS & CEC & Title 20/24 Compliant. Color: White.

The Leviton Provolt™ Dual Relay Vacancy Sensors combine line voltage vacancy sensors into a self-contained unit. The integrated design alleviates the need for separate power pack and vacancy sensor wiring making it a low-cost, efficient energy solution for new construction and retrofits. Vacancy timers continually analyze and adjust to changing conditions using the latest microprocessor-based technology to optimize performance.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477642733

  • Electrical Specifications

    Current Consumption : 60-30mA

    Frequency : 50/60Hz

    Load Rating : 120V, 50/60Hz: 8A, Electronic Ballast, 800W/VA, Tungsten, Ballast, 1/4 HP Motor - 230V, 50Hz: 6A/6AX, Electronic Ballast, Tungsten Magnetic Ballast, 1/3 HP Motor - 277V, 50/60Hz: 5A, Electronic Ballast, 1200VA, 1/3 HP Motor

    Neutral Wire Connection : Required

    Voltage : 120/230/277 VAC

  • Environmental Specifications

    Operating Temperature : 32° to 104°F (0° to 40°C)

    Relative Humidity : 0% to 90% non-condensing

    Storage Temperature Range : -15° to 160°F (-26° to 71°C)

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Relay Type : Dual Relay

    Size : Width 4.80" (121.92mm), Depth 2.39" (60.71mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 1000

    Pattern : 360°

  • Product Features

    Application : Code Compliance,Manual ON/Auto OFF

    Color : White

    Feature : Multi-Technology Line Voltage Dual Relay

    Grade : Commercial

    Mounting : Ceiling Mount

    Product Line : Provolt

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Vacancy, Photocell

    Time Delay : 30s-30m

    Vacancy Sensor : Yes

  • Standards and Certifications

    Listings : Can be used to comply with Title 24, Part 6 vacancy sensing requirements, UL 773A (Occupancy Standard), UL 924 (Emergency Equipment), cUL listed, CE compliant, NOM certified, RoHS compliant, NY LLC48 compliant

    Title 24 Compliant : Yes

  • Type

    Product Type : Vacancy Sensor and Photocell

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Auto-Adapting: Time delay and sensitivity are continually adjusted to occupancy pattern of use
  • Vacancy Sensing Time Outs (Delayed OFF Timer, Exclusive Walk-through Feature, False Detection Timer: (M/T) PIR scans for movement and shuts lights off after 31 minutes of vacancy preventing false triggers from HVAC systems (U/S), Time delay and saved settings are protected during power outages and will return to the last known state
  • Output short circuit protection
  • Industry-exclusive self-configuring local manual switch input: Momentary or maintained switches are supported
  • Adjustable Time Delay: 30s, 5min, 10min, 20min, 30min
  • Test Mode for simplified commissioning
  • Manual Switch and Emergency Override are Class 1 or Class 2 circuits. Class 2 circuits provided for flexibility
  • Industry-exclusive “fail-safe” circuitry: In the event of product failure, Return-to-Closed feature causes the relay to default ON which eliminates life safety concerns
  • Industry-exclusive H.I.S. (High Inrush Stability) technology designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service
  • Robust and reliable mechanically held 10A latching relay provides dependability and robust performance for all load types and provides energy savings over electronically held relays
  • Lenses on PIR models are easily replaceable and color-coded red (mid range) for contractors and end-users to easily identify lenses from the ground
  • Robust and reliable mechanically held 10A latching relay provides dependability and robust performance for all load types and provides energy savings over electronically held relays (Red - Blinks when infrared is detecting motion and solid during device malfunction, Yellow - Blinks during test mode; solid with emergency/BMS input, Blue - Blinks when knob settings are changed, Green - Blinks when U/S is detected)

Related Videos

ODC Sensor - What's in the Box

How to Configure the ODC Sensor

How to Install an ODC Sensor

How to Set the Photocell for the ODC Sensor

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications