Loading...

MDM10-1LI

DISCONTINUED
1000VA 750W, 120 Volt AC 60Hz, Single-Pole & 3-Way, Mural Preset Digital Magnetic Low-Voltage Rocker Dimmer, LED Locator and Brightness Display - Ivory Mural Digital Dimmer with Decora rocker-style control is perfect for applications where form and function are of primary importance. The easy-to operate rocker action is effortless when used by people of all ages and abilities, providing a smooth touch while maintaining a switch-like feel. Green LED brightness level indicators add a contemporary ambiance. Mural offers full-range preset dimming with Soft-ON/Fade-OFF switching for incandescent, electronic and magnetic low-voltage lighting as well as fan speed control. All models function as single pole and multi-location when used with remote units.

Instruction Sheet

Technical Information

  • General Information

    UPC : 07847711606

  • Product Features

    Action : Soft-ON/Fade-OFF

    Available Color Kits : Ivry-I Wht-W Light Almond-T Gry-G Blk-E Brwn-B

    Color : Ivory

    Color Change Kit : DRKDD-1LI

    Light : LED Locator and Brightness Display

    Load Rating : 1000VA 750W

    Load Type : Magnetic Low-Voltage

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : Mural

    Switch Cat. No. : MDM10-1LW

    Switch Type : Single-Pole & 3-Way

    Type : Digital

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Related Videos

Leviton Decora Devices

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications