Type 2 Surge Protective Device, 120/240 VAC, Split Phase
M2120-B
M Series Type 2 Surge Panel, 120/240 VAC, Split Phase, Max Surge Current Rating of 130kA per Mode/260kA per Phase, 200kA Short Circuit Current Rating (SCCR), 20kA I-nominal (ln) Rating, NEMA 4 Rated Enclosure, Thermally Protected MOVs, VPR Performance Data = L-N: 700, L-G: 700, N-G: 700, L-L: 1200, Maximum Continuous Operating Voltage (MCOV): Plastic Enclosure, LED Status Monitoring, Audible Alarm, UL 1449 Listed, UL 1283 EMI/RFI Filtering, Approximate Lead Length = 28"
- Leviton surge protective devices (SPDs) divert damaging voltage transients, or surges, away from electronic equipment
- Ideal for POINT-OF-ENTRY or MAIN SERVICE ENTRANCE INSTALLATIONS, the M series offers greater protection in a wide variety of voltage configurations
- Code Compliant – in 2020, Article 230.67 of the National Electrical Code® (NEC) updates required all services supplying dwelling units to be provided with a surge protective device (SPD), as an integral part of equipment or located immediately adjacent. The SPD must be a Type 1 or Type 2 SPD. The 2023 code expanded the requirements to dormitory units, guest rooms and guest suites of hotels and motels, and areas of nursing homes and limited-care facilities used exclusively as patient sleeping rooms
Leviton’s M2120-B features a $25K Connected Equipment Warranty – click here for more information
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847758305
Electrical Specifications
Connection Type : #10 AWG
Frequency : 50/60Hz
MCOV : 180V
Maximum Surge Current, Per Mode (Per Phase) : 130kA, (260kA)
Recommended Circuit Breaker Rating : 30A
Short Circuit Current Rating : 200kA
Surge Technology : Thermally Protected MOVs
Type : 2
Voltage Configuration : 120/240 VAC/CA Split Phase
Enclosure
Color : Gray
Connector : 3/4" straight conduit fitting
Dimensions : 7.69" x 2.99" x 6.89"
Enclosure Material : Polycarbonate
Mount : Surface
NEMA Rating : NEMA 4
Enclosure Specifications
Color : Gray
Connector : 3/4" straight conduit fitting
Dimensions : 7.69" x 2.99" x 6.89"
Enclosure Material : Polycarbonate
Mount : Surface
NEMA Rating : NEMA 4
Environmental Specifications
Humidity Range : 0 to 95% Non-Condensing
Storage Temperature : -49°F to 140°F (-45°C to 60°C)
Performance Data
Nominal Discharge Current Rating : 20kA
Protection Modes : All Modes of Protection (L-N, L-G, N-G)
Remote Monitoring : Form C Dry ContactS, 240V, 2A
VPR L-G : 800.0
VPR L-L : 1200.0
VPR L-N : 700.0
VPR N-G : 600.0
Product Features
Diagnostic and Status Monitoring : LED Protection Status Monitoring and Audible Alarm
Disconnect Switch : No
Filtering : Yes
Replaceable Modules : No
Surge Counter : No
Standards, Certifications & Compliance
ANSI/IEEE : C-62.41.1-2002, C-62.41.2-2002 C-62.45-2002
CSA : CSA C22.2 No. 269.1-17, 2017-02
California Prop 65 : Compliant
RoHS : Compliant
Series : M Series
UL : 1449 5th Edition: 2021, cULus
Warranty
Warranty : 5-Year Limited