Wireless Ceiling Mount Photocell
LURPC-W
Wireless Surface Mount Daylight Harvesting Photocell. Photocell Transmitter. Uses Zigbee HA 1.2 Communication. Powered by a Lithium Battery. 5 Year Battery Life.
Wireless technology eliminates the need for traditional hard-wired devices, opening up a world of control possibilities for restaurants, retail stores, offices and other small commercial properties. It also ensures energy savings in new construction and retrofits.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477856833
Product
Product Line : Wireless
Product Type : Photocell
Voltage Type : Low Voltage
Features & Benefits
- Code compliant daylight harvesting photocell sensor solution—meets energy code requirements for ASHRAE 90.1 and California Title 24
- Real time light measurement—continuous adjustment of electrical light levels to user-defined set points
- Wireless mesh network—self-healing mesh network offers robust and reliable connectivity, eliminating the need for new wiring
- Sleepy endpoint—low power, battery operated, only powers up when transmitting for energy efficient operation
- Zero external power required—with no power wire limitations, the installer can place the sensor in the optimal location of any application
- No additional wiring—battery-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
- Easy mounting—easily mount photocell sensor to ceiling or surface using a ceiling tile stem, surface mount screws or double sided tape
- Complies with IEEE 802.15.4 standards —for domestic and international wireless networks