Wireless Occupancy Sensor, PIR, Ceiling Mount, 1500SF, White, Wireless Lighting Control
ZSC15-INW
Requires DLDNK LuminaRF Stand Alone Room Controller or LU741 Lumina Gateway to operate. Wireless Sensor, Low Profile, Surface Mount, 1500 sq ft Field of View, 15 Second Transmitter, Color: White
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477725450
Electrical Specifications
Frequency : 2.4 Ghz
Environmental Specifications
Relative Humidity : 0% to 95% non-condensing
Storage Temperature Range : -4° to 158°F (-20° to 70°C)
Mechanical Specifications
Mounting Type : Ceiling Mount
Size : Width 4.20" (106.68mm), 1.57" Depth (39.87mm)
Performance Specifications
Coverage (Sq.Ft.) : 1500.0
Frequency Range : 75 FT
Pattern : 360°
Product Features
Battery : 7-10 years
Color : White
Feature : Wireless
Grade : Commercial
Mounting : Ceiling Mount
Mounting Height (Ft.) : 8-12 FT
Product Line : Wireless
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Standards and Certifications
Listings : FCC ID: W7Z-ZICM357SP0, IC: 854A-ZICM357SP0, IC Certified (Canada) Listed. Can be used as a component in a system to meet energy code requirements for IECC, ASHRAE 90.1, and Title 24
Type
Product Type : Wireless Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Zero external power required
- Self-healing wire mesh network has no hard wired backbone and connects all products in the Lumina RF Eco-System together
- Robust and reliable true wireless sensors communicate with all transceivers via radio frequency
- Battery-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
- Walk-test mode
- Easy mounting
- Advanced field-of-view
- Meets Title 24, ASHRAE 90.1 and 2012 IECC energy code requirements