Keypad Room Controller, 8 Button, Lumina™ RF
DLDNK-8W
Lumina RF Decora 8 button multi-function BLE keypad with room controller and LED feedback functionality, 120-277VAC, 50/60Hz, White.
The Leviton Lumina™ RF Decora® Keypad Room Controller (DLDNK) is the primary user interface for a Lumina RF Standalone Room Controller System, combining both familiar pushbutton control and energy management business logic into line voltage-powered wireless communication devices. The Lumina RF Keypad manages a room by coordinating activities of all devices within the space. The Keypad integrates with the Lumina RF Occupancy Sensor (ZSC04/ZSC15) and Lumina RF Photocell (LURPC) to create an advanced intelligent lighting system that meets lighting control requirements for IECC, ASHRAE 90.1 and Title 24. Dimming, multi-zone daylight harvesting, occupancy and vacancy sensing, manual control, and scene control are configured using the Bluetooth®-enabled Lumina RF Standalone App. The Keypad also provides the primary interface between the smartphone/tablet commissioning and control device and the Lumina RF system. Wirelessly configure, control, monitor and provision the Lumina RF Standalone Room Controller System using the Bluetooth®-enabled Lumina RF Standalone App designed for an Android or iOS smart phone and other compatible devices within a 30’ range.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477768433
Product Features
Product Line : Lumina RF
Product Type : Keypad Room Controller
Features & Benefits
- Bluetooth interface for connection to any Android or iOS devices with Bluetooth 3.0 or later interface—download Lumina RF Standalone App at Leviton.com/apps
- Configuration
- Control
- Status monitoring
- Every node is a repeater
- Line voltage powered
- Implements energy management business logic for Lumina RF devices—Lumina RF Occupancy Sensors (ZSC04/ZSC15) and Lumina RF Photocell (LURPC)
- Customizable buttons that can be programmed through the Lumina RF Standalone app to perform a variety of functions:
- Room ON/OFF
- Group ON/OFF
- Scene
- Any fixture at any level
- Fade time
- Preset groups
- Toggle
- Button LEDs monitor and track actual room status
- Decora aesthetic
- Available in 1-, 2-, 4- and 8-button models
- LED status indicators
- Multiple operating modes: toggle maintained, toggle momentary and preset