Outdoor Circuit Breaker Enclosure
LR022-LDD
*Main breaker sold separately, enclosure rated up to 225A
Outdoor Circuit Breaker Enclosure with provision for field installation of main circuit breaker. NEMA 3R Rated. Includes rainproof enclosure, feed-thru lugs, closing plate, and NEC 2023 compliant Emergency Disconnect and Service Disconnect labels.
- NEC 2023, Article 230.85 compliant for use as EMERGENCY DISCONNECT and SERVICE DISCONNECT
- NEC 2023, Article 225.41 compliant for use as EMERGENCY DISCONNECT
- SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard with tin plated copper bussing
- CONVENIENT – Includes provision for field-installation of Main Circuit Breaker (225A MAX) per jobsite requirements
Color: Gray
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477016428
Product Features
Color : Gray
Warranty : 10-Year Limited
Electrical Specifications
Amperage : 200 A
Short Circuit Current Rating : 22 KA
Type : Outdoor
Type of Load Center : Outdoor Disconnect Enclosure
Voltage : 120/240 VAC
Mechanical Specifications
Busbar Material : Copper, Bright Tin-Plated
Enclosure Material : Galvanized Steel, Gray Baked Enamel
Ground Connection : #4 AWG - 2/0 AWG Cu/Al
Material : Galvanized Steel
Supply Connections : #3 AWG - 300 MCM Cu/Al
Environmental Specifications
NEMA Enclosure Type : NEMA 3R Outdoor
Operating Temperature : -40°C to 85°C
Standards & Certifications
UL 50 : Yes
UL 50E : Yes
UL 67 : No
UL 869A : No
UL 489 : Yes
CSA C22.2 No. 94.1 : Yes
CSA C22.2 No. 94.2 : Yes
CSA C22.2 No. 5 : Yes
Related Videos
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors