LA330-PB
DISCONTINUED
Discontinued Product, Arc 90 LED Lighting Fixture, RGBA LED, 30 Degrees, 5-15 Plug, Black Finish
The Arc 90 takes color mixing to the next level with 90 3W LEDs, making this fixture extremely powerful for both indoor and outdoor applications. The LED configuration allows the creation of pastel shades or pure white color washing.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847758755
Features & Benefits
- (90) 3W LEDs
- RGBA - Red (18) Green (24) Blue (24), Amber (24)
- Color mixing allows for pastels
- Control Options - DMX 512 - Programmable up to 255 steps each color with “Stand Alone”
- Operating Modes - Master/Slave
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors