Half-inch Diameter Split Mesh Sleeve Kit, 35” Length, Kit of 48
IDXSP-SS4
Half-inch diameter split mesh sleeving is used to protect bare fibers and support proper bend radius routed in the IDX 20RU Enclosure for ribbon splicing. Two Leviton Sleeve Kit options are available in counts of 12 and 48, with sleeves pre-cut to 35 inches (89 cm).
Color: Black
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors