STRATA™ IDX 20RU Enclosure, Empty, with Key Lock
IDX20-LOK
The STRATA™ IDX 20RU Enclosure is designed to house interconnect applications between backbone cables and active equipment within a rack/cabinet or on a wall. The enclosure offers integrated cable management features and scalable modular decks for fusion splicing and interconnect applications. It is ideal for use in data center (entrance facility or equipment room) and central office (head end) applications where there is a high concentration or aggregation of fibers.
Country of Origin : Please Contact Customer Service
Specifications
Documents
Features & Benefits
- Enclosure allows for mass fusion ribbon splicing and interconnect patching using decks (sold separately)
- Up to 6,912 mass fusion ribbon fibers using Splice Decks
- Up to 6,912 fibers using MMC16 connectors with Interconnect Decks
- Mounting flexibility on wall or 19/23" rack/cabinet
- Full front access design for ease of installation and maintenance
- Integrated cable management helps secure and route cables
- Removable hinged door for left (default) or right hand swing (lock set included)
- Work bench integrated with enclosure for installation and maintenance support
- Magnetic port ID label card holder included to aid identification of ports
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors