STRATA™ IDX Ribbon Splice Deck
IDXSP-RMF
The IDX Splice Deck is designed for heat-shrink fusion splicing of individual fibers. It is designed to be installed in the IDX 20RU Enclosure, ideal for data center (entrance facility or equipment room) and central office (head end) applications where there is a high concentration or aggregation of fibers.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Features & Benefits
- Decks mount into STRATA IDX 20RU Enclosure, supporting up to 6,912 fibers
- Each deck includes 6 splice trays for up to 288 fibers (24 ribbon sleeve positions) per tray, 1,728 fibers per deck.
- Easy one-person install of Splice Deck
- Magnifying lens label holders are included on each tray
- IDX Work Bench mounts to deck position, aligning the work area with the Splice Deck during splicing
- Splice trays are removable and includes clear cover for visibility of workmanship