OPT-X™ HDX 1RU Flat Panel, Empty, Gray; Accepts up to (8) HDX Adapter Plates or MTP Cassettes
HDX1U-F96
OPT-X™ HDX Flat Panel offers a high-density inter-connect or cross-connect between backbone horizontal cable and active equipment while minimizing rack space in a frame or cabinet. The 1RU panel allows for pre-terminated solutions and open access to patch cords. This panel is ideal for deployment above cabinets, within racks, and within cabinets in data centers, equipment rooms, and central offices.
Color: Gray
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477172315
RoHS Compliant : Yes
Patch Panels
Product Family : Patch Panels
Category : Fiber
Color : Gray
Panel Shape : Flat
Ports : 96
RU : 1
Shielding : Unshielded
Termination : Cassette-Based
Features & Benefits
- Panels allow for up to 96 fibers (using LC) and up to 576 fibers (using 12-fiber MPO) or 1,152 fibers (using 24-fiber MPO)
- Open access to patch cords and pre-terminated trunks
- One-hand installation and removal of HDX components
- Enhanced magnifying lens for port id labelling
- Fixed bulkhead shelf minimizes stress on fiber during moves, adds, and changes
- Easy migration path to 40/100/200/400 Gb/s using modular HDX and HDX2 Base-8, Base-12, and Base-24 cassettes and adapter plates
- Rear Cable Manager (sold separately) supports fiber cables and snaps directly to panel without tools
- Universal Patch Cord Cable Manager (sold separately), occupies the same rack unit space as a panel
- Side vertical patch cord cable manager (sold separately) occupies 0RU space
- Blanks (sold separately) available for unused openings
Related Videos
Opt-X HDX Fiber Panels
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors