OPT-X HDX Fiber Panels offer a high-density interconnect or cross-connect between backbone horizontal cable and active equipment while minimizing rack space in a frame or cabinet. These panels are ideal for deployment above cabinets, within racks, and within cabinets in data centers, equipment rooms, and central offices.
- Panel allows for up to 96 fibers (using LC) and up to 576 fibers (using 12-fiber MTP®) or 1,152 fibers (using 24-fiber MTP) capacity
- Open access to patch cords and pre-terminated trunks
- One-hand installation and removal of HDX components