OPT-X™ HDX 1RU Angled Fiber Panel, Empty, Gray; Accepts up to (8) HDX Adapter Plates or MTP Cassettes
HDX1U-A96
High-density OPT-X HDX Angled Panels provide an inter-connect or cross-connect between backbone horizontal cable and active equipment while minimizing rack space in a frame or cabinet. The 1RU panel allows for pre-terminated solutions and open access to patch cords without the need of any horizontal patch cord cable management. This panel is ideal for deployment above cabinets, within racks, and within cabinets in data centers, equipment rooms, and central offices.
Color: Gray
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477172322
Patch Panels
Product Family : Patch Panels
Category : Fiber
Color : Gray
Panel Shape : Angled
Ports : 96
RU : 1
Shielding : Unshielded
Termination : Cassette-Based
Features & Benefits
- Panel allows for up to 96 fibers (using LC) and up to 576 fibers (using 12-fiber MPO) or 1,152 fibers (using 24-fiber MPO) capacity
- Angled panels eliminates the need for patch cord cable managers
- Open access to patch cords and pre-terminated trunks
- Enhanced magnifying lens for port id labeling
- One-hand installation and removal of HDX MPO cassettes or adapter plates
- Rear Cable Manager (sold separately) supports fiber cables and snaps directly to panel without tools
- HDX module blanks (sold separately) available for unused openings
- Fixed bulkhead shelf minimizes stress on fiber during moves, adds, and changes
- Easy migration path to 100/200/400/800 Gb/s using modular HDX Base-8, Base-12, and Base-24 cassettes and adapter plates
- Side vertical patch cord managers (sold separately) occupy 0RU space