Occupancy Sensor, 0-10V Dimming, Fixture Mount, PIR, Indoor/Outdoor, Wet Location, 120/277/347VAC, IP65 rated, white
HBE11-IUB
Occupancy Sensor, Dimming PIR, Fixture Mount, Lighting Control, 120/277/347VAC, IP65 Rating for Low-Temp, Water Tight, Indoor/Outdoor, Adjustable time delay between 1m-15m, Downward and upward facing daylight sensor (selectable via dipswitch), Dimming Presets Unoccupied: 70%, 60%, 50% & 20%, UL and cUL Listed. Lens Sold Separately. Color: White.
The 0-10V Dimming Fixture Mount PIR Indoor/Outdoor Wet Location Occupancy Sensor is specifically designed to be mounted directly to an industrial fluorescent fixture or electrical junction box for control of 0-10V dimmable fixtures. The sensor is IP65 rated making it ideal for wash down applications in indoor and outdoor locations.Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477705858
Electrical Specifications
Dimming Technology : 0-10VDC
Frequency : 50/60Hz
Load Rating : 120VAC: 0-800W Electronic Ballast/LED Driver or 0-600W, Tungsten 60Hz, 277VAC: 0-1 200W Electronic Ballast/LED Driver, 347VAC: 0-1 500W Electronic Ballast/LED Driver, 1/4 HP motor load @ 120VAC and 277VAC, 1/6 HP motor load @ 347VAC
Neutral Wire Connection : Required
Operating Temperature : -40°C to 65°C
Voltage : 120-347 VAC
Environmental Specifications
Environment : Indoor/Outdoor
Operating Temperature : -40°C to 65°C
Mechanical Specifications
Color : White
Construction : High-impact, injection-molded plastic
Grade : Commercial
IP Rating : IP65
Mounting Type : Fixture Mount
Sensor Mounting Configuration : External
Size : Height 1.5" (38.10mm) x Width 4" (101.60mm)
Title 24 Compliant : Yes
Performance Specifications
Coverage (Sq.Ft.) : 8-45
Operating Range : Downward facing sensor: 1-50FC (10.76-538.19 LUX) Upward facing sensor: 5-500FC (53.81-5381.96 LUX)
Pattern : 360°
Product Features
Application : Indoor/Outdoor, Wet Location, Supermarket meat departments, Food processing plants, Parking garages, Outdoor lighting fixtures
Commissioning : Manual
Feature : 0-10 volt Dimming and Wet Location Occupancy Sensor
Mounting : Fixture Mount
Product Line : HBE11
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 8-second test mode with 1, 5, 10 and 15 minute time outs
Standards and Certifications
Listings : IECC, UL STD 508, UL STD 244A, IP65 listed
Testing and Code Compliance : Can be used to comply with ASHRAE 90.1, Title 24, Part 6 occupancy/vacancy sensing requirements
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Controls 0-10V dimmable ballasts for daylight harvesting applications
- Interchangeable high/low area detection lenses in 360° view or aisle patterns*
- Full OFF timer delay
- 8-second test mode with 1, 5, 10 and 15 minute time outs
- Unoccupied dimming presets: 70%, 60%, 50%, 20%
- IP65 rated
- Meets energy code requirements for ASHRAE 90.1, California Title 24 and IECC, UL and cUL listed
*Lenses must be ordered separately