High Mount Standard Lens, 360° pattern, for HBE11-IUB Occupancy Sensor
HBLNH-360
Occupancy Sensor Lens for HBE11-IUB (0-10V IP65 High Bay Dimming Occupancy Sensor). 360 degree pattern, high mount, water tight.
Color: White
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477787922
Mechanical Specifications
Construction : High-impact, injection-molded plastic
Mounting Type : Fixture Mount
Performance Specifications
Pattern : 360°
Product Features
Color : White
Grade : Commercial
Mounting : Fixture Mount
Product Line : HBE11
Sensor Type : Accessory
Type
Product Type : Occupancy Sensor High Mount Standard Lens
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors