Loading...

Triple Gang FD Box

FDBX3-YL

FD Box, Triple Gang, 109.1 Cubic Inch Capacity, 1" unthreaded conduit  openings with reducers for 3/4" and 1/2" conduit , for use with PVC conduit, includes metal mounting plate with 8 inch #12AWG ground lead for use with strap-mount devices, industrial grade - YELLOW

  • Leviton's Wetguard line of industrial watertight wiring devices are the most versatile, well-engineered watertight devices on the market
  • They meet IP67 and NEMA ratings for water ingress protection, and offer many significant advantages over competitive brands
  • Standard color options include yellow and gray with black available upon special request

Color: Yellow

UPC Code: 078477648063
Country of Origin : Mexico

Product Information

  • Environmental Requirements

    Operating Temperature : -29°C to 60°C

  • Environmental Specifications

    Enclosure Rating : NEMA 4, 4X, 12 IEC IP66

    Environment : Wet

  • Material Specifications

    Box : Rigid PVC

    Frame (2-and 3-gang) : Valox PBT

    Gasket (2-and3-gang) : Santoprene TPV

    Grounding Wire : Green #12AWG Stranded Copper, 8" Long

    Mounting Plate : Stainless Steel

    Reducers/Plugs : Rigid PVC

    Threaded Inserts : Brass

  • Mechanical Specifications

    Box Volume : 109.1 cu in/1788 cu cm

  • Product Features

    Brand : Wetguard

    Color : Yellow

    Device Type : FD Box

  • Standards and Certifications

    cULus : Listed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications