Single-Gang FD Box
FDBX1-YL
FD Box, Single-Gang, 26.0 Cubic Inch Capacity, 1" unthreaded conduit openings with reducers for 3/4" and 1/2" conduit , includes plugs for unused openings and stainless steel device mounting plate with ground wire, industrial grade - YELLOW
Leviton's Wetguard line of industrial watertight wiring devices are the most versatile, well-engineered watertight devices on the market. They meet IP66 and NEMA ratings for water ingress protection, and offer many significant advantages over competitive brands. Standard color options include yellow and gray with black available upon special request.
Color: Yellow
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477518373
Environmental Specifications
Enclosure Rating : NEMA 4, 4X, 12 IEC IP66
Environment : Wet
Operating Temperature : -29°C to 60°C
Material Specifications
Box : Rigid PVC
Frame (2-and 3-gang) : Valox PBT
Gasket (2-and3-gang) : Santoprene TPV
Grounding Wire : Green #12AWG Stranded Copper, 8" Long
Mounting Plate : Stainless Steel
Reducers/Plugs : Rigid PVC
Threaded Inserts : Brass
Mechanical Specifications
Box Volume : 26.0 cu in/426 cu cm
Product Features
Brand : Wetguard
Color : Yellow
Device Type : FD Box
Standards and Certifications
cULus : Listed
Patents
- CA2732114
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.