Wetguard Watertight Single Gang FD Box
FDBX1-G
FD Box, Single-Gang, 26.0 Cubic Inch Capacity, 1" unthreaded conduit openings with reducers for 3/4" and 1/2" conduit , includes plugs for unused openings and stainless steel device mounting plate with ground wire, industrial grade - GRAY
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- THE BRAND YOU TRUST- 10 Year Warranty with a IP66 enclosure rating
- DURABLE- Constructed using 304 stainless steel for resistance against heat, chemical corrosion and physical abrasion.
- EASY INSTALLATION- Our boxes Feature up to 30% more volume than competitive boxes, making it easier to install multiple devices.
- WIDE COMPATABILITY- Accept any Wetguard FS mount single outlets, inlets, receptacles and covers
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477518397
Environmental Specifications
Enclosure Rating : NEMA 4, 4X, 12 IEC IP66
Environment : Wet
Operating Temperature : -29°C to 60°C
Material Specifications
Box : Rigid PVC
Frame (2-and 3-gang) : Valox PBT
Gasket (2-and3-gang) : Santoprene TPV
Grounding Wire : Green #12AWG Stranded Copper, 8" Long
Mounting Plate : Stainless Steel
Reducers/Plugs : Rigid PVC
Threaded Inserts : Brass
Mechanical Specifications
Box Volume : 26.0 cu in/426 cu cm
Product Features
Brand : Wetguard
Color : Gray
Device Type : FD Box
Standards and Certifications
cULus : Listed
Patents
- CA2732114
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.