50A Weather-Resistant EV Charging Outlet with Clear Outdoor While-in-use Cover
EVCVP-50
50 Amp, 125/250 Volt, NEMA 14-50R, 3-Pole, 4-Wire, Heavy Duty EV Charging Receptacle / Outlet, Straight Blade, Weather-Resistant Outlet with Extra Duty Weatherproof While-in-use Cover, Flush Mount – Clear
- CONVENIENCE – All-in-one kit includes a 50A EV outlet and an outdoor while-in-use cover, providing a ready-to-install, code-compliant solution for safe and reliable outdoor EV charging. Must be installed in a 2-gang outdoor box (sold separately)
- SLEEK & LOW-PROFILE DESIGN – Flush-mount cover offers a clean, modern look that blends seamlessly into residential or commercial exteriors.
- POWERFUL – Engineered to handle the extended charge times and frequent plug-ins that EVs demand while delivering consistent, reliable power.
- DURABLE AND WEATHERPROOF COVER– Extra-duty, UV-resistant polycarbonate construction with NEMA 3R rating ensures protection against moisture, debris, insects and outdoor elements for reliable performance in harsh environments. For a weather-tight seal, apply silicone around the back gasket during installation.
- SAFE – Lockable while-in-use cover protects against weather, tampering, and unauthorized access. Secures even with a NEMA 14-50P EV plug inserted for continuous protection.
- COMPATIBLE – Works seamlessy with Leviton's EV Series Smart Home Plug-In
Color: Clear
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477035429
Product Features
Amperage : 50A
Color : Clear
Device Type : EV Outlet with Clear Outdoor While-in-use Cover
Feature : Weatherproof, Weather-Resistant
Electrical Specifications
Amperage : 50A
Voltage : 125/250 VAC
Grade : Heavy-Duty/EV
Grounding : Grounding
Operating Temperature : -40°C to 60°C
Pole : 3
Wire : 4
Mechanical Specifications
Terminal Accom. : For use with #4, #6 or #8 AWG copper wire ONLY. May use #10 AWG solid wire for ground connection. DO NOT use with copper-clad or aluminum wires on this device.
Terminal ID : X (Brass screw or Black screw) = Hot, Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground
Termination : Side-wired
Torque Range : 75 in-lbs.
Material Specifications
Face Material : Nylon
Cover : Polycarbonate
Cover Grade : Extra Duty
Standards and Certifications
NEMA : 14-50R
Agency : cULus
Code Compliant : NEMA 3R Rated, 2020 NEC 625.56
Warranty
Warranty : 1-Year Limited
Features & Benefits
- All-in-one kit includes a weather-resistant 50A EV outlet and a clear, extra-duty while-in-use cover, providing a ready-to-install, code-compliant solution for safe and reliable outdoor EV charging.
- Sleek and low-profile design: Flush-mount installation with a durable plastic cover offers a clean, modern look that blends seamlessly into residential or commercial exteriors.
- Code Compliant: Built for NEC-compliant outdoor setups. Must be installed in a 2-gang outdoor box (sold separately).
- Purpose-Built for EV Charging: Designed specifically for EV plug-in chargers, while also supporting RVs, trailers, and other high-powered appliances for maximum flexibility.
- EV-Ready Performance: Built to handle extended charging sessions and frequent plug-ins—ideal for daily EV use and long-term reliability.
- Future-Proof & Homeowner-Friendly: A smart choice for homeowners who prefer plug-in over hardwired setups, and for builders creating EV-ready environments in multi-unit dwellings.
- Durable & Weatherproof for Outdoor Use: Extra Duty, UV-reistant polycarbonate with NEMA 3R rating ensures protection against rain, snow, and harsh conditions— perfect for driveways and car ports.
- Secure & Safe by Design: While-in-use lockable cover prevents accidental contact and unauthorized access, even during use—ensuring continuous protection and peace of mind.
- Easy Install: Configurable cover for multiple round receptacle sizes (1-1/4" to 2-7/16").
- Requires a standard 2-gang wallbox (sold separately).
- For a weather-tight seal, apply silicone around the back gasket during installation.