e2XHD Engage Low Loss Base12 MPO Fiber Cassettes
ENE2X-CAS
The e2XHD patching platform, an easy-to-connect, high density solution, provides simple termination and improved cable routing for both fiber and copper applications. Cassettes quickly snap-in and pull out of the e2XHD high-density panels, making installation easier than ever. Fiber cassettes are custom configurable and arrive pre-terminated.
Color: Black
Country of Origin : Please Contact Customer Service
Specifications
Documents
Features & Benefits
- Fits in e2XHD high-density angled and flat panels
- OM3, OM4, or OS2 available for cassettes
- Optional patented internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
- Alignment tabs on panel ensure upright insertion of cassettes
- To remove cassettes from panel, simply pull on back handle
- Custom configurable through Leviton's Make-to-Order program
- MPO adapters swivel to three positions for easier cable routing
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors