Loading...

Lever Edge 27W Fast Charging USB Outlet, Type A / C Charging Ports, 20A Outlet

EAC20-W

20 Amp, 125 Volt Lever Edge, Tamper Resistant Outlet, 27W (5.1 Amp) USB Charger with Type A/C Ports, Self-grounding, NEMA 5-20R Receptacle, White

  • FAST & EASY TO INSTALL – Lever terminals provide fast, efficient wiring for installation up to 3.5X faster than traditional devices.
  • FAST CHARGING – Built-in USB-C delivers up to 15W and USB-A up to 12W for a combined 27W of charging power, keeping phones, tablets, and everyday devices powered and ready
  • EASIER - Large strap makes installations easier as well as the ability to use 12 gauge and 10 gauge stranded and solid copper wire. Requires a deep wallbox for installation
  • SAFER – Color-coded lever terminals to help prevent miswiring. Secure wire connections, tamper-resistant shutters, and charge-only USB ports provide added safety for users and devices
  • MODERN UPGRADE – Add convenient built-in USB charging while modernizing any room with a seamless finish when paired with Decora® wallplates (sold separately)
  • UNIVERSAL COMPATIBILITY – Use with iPhone, iPad, Samsung Galaxy, Android phones, tablets, smartwatches, e-readers, Bluetooth accessories, cameras, and more

Color: White

Country of Origin : China
NEMA 5-20R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477045640

    Nema : 5-20R

  • Electrical Specifications

    Amperage : 20 A

    Dielectric Voltage : 1250 VAC

    Grounding : Self-Grounding

    Horsepower Rating : ½ hp

    Pole : 2

    Power Supply Input and Frequency : 125V, 60Hz

    Temperature Rise : Max 30C

    Trip Level : Class A

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability Rating : V-0

    Operating Temperature : Maximum Continuous 40C, Minimum -10C (w/o impact)

  • Material Specifications

    Body Material : Thermoplastic

    Face Material : Thermoplastic

    Line Contacts : Brass

    Mounting Strap : Galvanized Steel

    Self-Grounding Clip : Steel Staple

    TR Shutter : Thermoplastic

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Termination : Color-Coded Levers

    Wire Accomodation : #14-#12 AWG Copper Solid or Stranded

  • Product Features

    Brand : Lever Edge

    Color : White

    Feature : Tamper Resistant

    Grade : Residential Grade

    NEMA Configuration : 5-20R

    Product Type : USB Receptacle Outlet

    USB Type : Type A / C

    USB Wattage : 27 W

  • Standards and Certifications

    Applicable Standards & Certifications : cCSAus Listed, NOM, UL 1310, UL 498, UL 1310

    NEMA : WD-1 and WD-6

  • Warranty

    Warranty : 1-Year Limited

Features & Benefits

  • Ideal for residential and commercial applications including kitchens, bedrooms, home offices, college dormitories, airport lounges, hospitals, salons and spas, hotels, meeting rooms, cafes, restaurants and more
  • Charges USB-A and USB-C devices directly from the outlet, eliminating the need for bulky adapters
  • Smart charging technology automatically recognizes connected devices and delivers optimal charging performance
  • Provides up to 5.1A total charging power for phones, tablets, and other USB-powered devices
  • USB ports are tested to withstand over 10,000 insertions for long-lasting durability
  • Lever Edge provides the traditional appearance and superior performance of Decora® devices in a new, faster, easier-to-install, and safer design
  • Fast, easy installation with innovative lever terminals that wire up to 3.5X faster than traditional devices
  • Tamper-resistant shutters help protect against the insertion of foreign objects
  • Color-coded lever terminals help simplify wiring and reduce the risk of miswiring
  • Audible click and snap-close lever design help confirm secure wire termination
  • No exposed metal parts for enhanced safety and no need for electrical tape
  • Unique tongue-and-groove strap design helps speed device alignment in multi-gang installations
  • Accepts 12 AWG and 10 AWG solid or stranded copper wire. Requires a deep wallbox for installation
  • Quick ground termination helps reduce installation time
  • Coordinates seamlessly with Decora® devices and Decora® wallplates for a consistent look

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications