Decora Smart Outlet Color Change Kit – Ivory
DSRKT-1PI
Decora Smart Receptacle Color Change Kit is designed for an easy, cost effective way to change the color of the device without having to install a new one. It’s as easy as removing the current face and snapping on the new color - Ivory.
Color: Ivory
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477381335
RoHS Compliant : Yes
Product Features
Color : Ivory
Type : Color Change Kit
Features & Benefits
- For use with DW15R and ZW15R Tamper-Resistant Outlets
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors