15 Amp Decora Plus Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding
DCR15
Decora Plus Duplex Receptacle Outlet, Commercial Specification Grade, Smooth Face, 15 Amp, 125 Volt, Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Brown
These Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477029268
Nema : 5-15R
RoHS Compliant : Yes
Standards and Certifications
ANSI : C-73
NEMA : WD-1 & WD-6
NOM : 057
Applicable Standards : UL 498, Fed Spec W-C-595G, CSA C22.2 No. 42
Warranty : 10-Year Limited
Product Features
Color : Brown
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Grade : Commercial Specification Grade
Grounding : Self-Grounding
NEMA : 5-15R
Material Specifications
Body Material : Nylon
Color : Brown
Face Material : Nylon
Ground Clips : Brass-Plated
Grounding Screw : Steel 8-32
Line Contacts : Brass Double Wipe .031 Thick
Strap Material : Zinc-Plated Steel
Terminal Screws : Steel 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Side Wire
Screw Terminal Torque : 14-18 in-lbs
Environmental Specifications
Operating Temperature : -40°C to 60°C
Flammability : Rated V-2 per UL94
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
AC Horsepower Ratings
At Rated Voltage : 1/2 HP