Baffle Slim Downlight with Selectable CCT, 6-inch Round Aperture
DBR60-S1W
Leviton’s 6-inch round aperture Baffle Slim Downlight, with selectable color temperature, offers the performance, ease of use and flexibility valued for today’s residential and light commercial applications. The regressed baffle and edge-lit lens combine to create a more refined ceiling appearance and enhanced visual comfort. Users can change the color temperature of the light between 5 different values ranging from 2700K to 5000K with a simple switch. Pair this downlight with one of the many Leviton compatible dimmer control options to adjust for the desired light level. A total lighting solution that will provide years of quality illumination and reliable performance.
Compatible with the following Leviton Dimmers:
- SureSlide: 6672, 6674N, 66741, 66DF
- IllumaTech: IPL06, IPE04
- Decora Slide with Lever Edge: ESL01
- Decora Slide: DSL01, DSE06, DSM10
- Decora Digital: DDM06, DDE06, DDL06-1, DDL06-B
- Decora Smart Wi-Fi: D36HD, D26HD, D2ELV, D2MSD
- Decora Smart Z-Wave: ZW6HD
- Decora Evolve: VM2D3, VMDD3
- Toggle Slide: TSL01, TSM10
- Trimatron Rotary: RDL06, RNL06
Specifications
Instruction Sheet
Documents
IES
Technical Information
-
General Information
UPC : 078477014608
Product Features
Product Aperture Size : 6 Inch Round
Input Power : 13W
Lumen Output : 1100Lm
Input Voltage : 120VAC, 50/60Hz
Rating : Meets Class A Sound Rating
Dimming Technology : Suitable for compatible Forward- and Reverse-Phase Dimmers,Dimmable from 100% - 10%
Correlated Color Temperature : Selectable CCT: 2700K / 3000K / 3500K / 4000K / 5000K
Color Rendering Index : 90+
Environmental Specifications
Operating Temperature : -20°C (-4°F) to 40°C (104°F)
Listing : Suitable for Wet Locations
Material Specifications
Material : Die-cast Aluminum Trim,Polycarbonate Lens,Formed Galvanized Steel
Color : Matte White
Standards and Certifications
Housing : Insulated Ceiling (IC) Rated
Listing : cETLus Listed, Suitable for Wet Locations,Air-tight certified in accordance with ASTM E283 (2012)
Energy Rating : ENERGY STAR Compliant
Title 24 Compliant : Yes
Warranty
Warranty : 5 Years
Features & Benefits
- Direct mount downlighting solution; no existing housing or junction box required
- 6-inch Round Aperture delivers 1100 lumens at 13W
- Regressed Lens with Baffle for less glare and improved visual comfort
- Field selectable Color Temperature (2700K to 5000K)
- Light Engine consists of 90+ CRI LEDs with color accuracy within 4 SDCM
- 50,000 Hours @ 70% Lumen Maintenance
- IC-rated Die Cast Aluminum Housing
- Diffuse Polycarbonate Lens with edge-lit Optical System
- Closed-cell Gasket included for use in Wet Location and Air-tight installations
- 120VAC Forward- and Reverse-Phase Dimming