Adjustable Slim Downlight with Selectable CCT, 6-inch Round Aperture
DAR60-S1W
Leviton’s 6-inch round aperture Adjustable Slim Downlight, with selectable color temperature, offers the performance, ease of use and flexibility valued for today’s residential and light commercial applications. A direct mount downlighting solution that does not require an existing Housing or Junction Box and is fully adjustable: up to 80° of tilt and 350° of rotation. Users can change the color temperature of the light between 5 different values ranging from 2700K to 5000K with a simple switch. Pair this downlight with one of the many Leviton compatible dimmer control options to adjust for the desired light level. A total lighting solution that will provide years of quality illumination and reliable performance.
Compatible with Leviton Dimmers:
- SureSlide: 6672, 6674N, 66741, 66DF
- IllumaTech: IPL06, IPE04
- Decora Slide with Lever Edge: ESL01
- Decora Slide: DSL01, DSE06, DSM10
- Decora Digital: DDM06, DDE06, DDL06-1, DDL06-B
- Decora Smart Wi-Fi: D36HD, D26HD, D2ELV, D2MSD
- Decora Smart Z-Wave: ZW6HD
- Decora Evolve: VM2D3, VMDD3
- Toggle Slide: TSL01, TSM10
- Trimatron Rotary: RDL06, RNL06
Specifications
Instruction Sheet
Documents
IES
Technical Information
-
General Information
UPC : 078477023679
Product Specifications
Product Aperture Size : 6-Inch Round
Input Power : 13W
Lumen Output : 1100Lm
Input Voltage : 120VAC, 50/60Hz
Rating : Meets Class A Sound Rating
Dimming Technology : Forward or Reverse Phase Dimming from 100% - 10%
Correlated Color Temperature : Selectable CCT: 2700K / 3000K / 3500K / 4000K / 5000K
Color Rendering Index : 90+
Environmental Specifications
Operating Temperature : -20°C (-4°F) to 40°C (104°F)
Listing : Suitable for Wet Locations
Material Specifications
Material : Die-cast Aluminum Housing
Color : Polycarbonate Lens
Color : Formed Galvanized Steel Remote Driver Enclosure / Junction Box
Color : Matte White
Standards and Certifications
Housing : Insulated Ceiling (IC) Rated
Listing : cETLus Listed, Suitable for Wet Locations, Compliant with ASTM E283 (Air Leakage Rate 2.0 CFM or Less)
Energy Rating : ENERGY STAR® Certified
Title 24 Compliant : Complies with Title 24 Part 6 JA8 High Efficacy LED Light Source Requirements
Application : Suitable for use in clothes closets when installed in accordance with NEC® 410.16 (A)(1) (C)(3) spacing requirements
Features & Benefits
- Direct mount downlighting solution; no existing housing or junction box required
- 6-inch Round Aperture delivers 1100 Lumens at 13W
- Polycarbonate Diffusion Lens is fully adjustable: up to 80° of tilt and 350° of rotation
- Field selectable Color Temperature (2700K to 5000K)
- Light Engine consists of 90+ CRI LEDs with color accuracy within 4 SDCM
- 50,000 Hours @ 70% Lumen Maintenance
- IC Rated Die Cast Aluminum Housing
- Diffuse Polycarbonate Lens
- Closed-cell Gasket included for use in Wet Location and Air-tight installations
- 120VAC Forward and Reverse Phase Dimming