Decora Smart Dimmer Switch Color Change Faceplate For D36HD
D3KIT-I
Decora Smart Dimmer Face Plate Color Change Kit for the D36HD Decora Smart Wi-Fi Dimmer. The D3KIT is an easy, cost effective way to change the color of the D36HD Decora Smart Wi-Fi Dimmer without having to install a new device.
- CONVENIENT - Fast and easy color change
- COST EFFECTIVE - Easy way to change the color without having to install a new device
- VERSATILE - Available in 6 colors: white, ivory, light almond, gray, black and brown
Color: Ivory
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477035641
RoHS Compliant : Yes
Product Features
Color : Ivory
Type : Color Change Kit
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors