Current Transformer, Split Core, Series 6000, 1.26 in (32mm) ID, 3.2A - 720A
CTS6D-G32
1.26 in (32mm) ID, 3.2A - 720A, Series 6000 Split Core Current Transformer
Leviton Series 6000 Current Transformers (CTs) support the VerifEye Series 6000 Panel Mount Meters designed to monitor a comprehensive data set of electrical parameters for industrial applications.
Country of Origin : France
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477472101
Electrical Specifications
Amperage : 3.2A - 720A
Product Features
CT Type : Split Core
Product Line : CT: Series 6000
Features & Benefits
- Temperature range: 14°F to 158°F (-10 to 70°C)
- 50/60 Hz
- Measurement Voltages: 50-300V L-N, 87-520V L-L, 45-65Hz
- Real-time measurement of electrical values with graphical display
- Power quality analysis of service and loads
- Measurement of active, reactive, and apparent energy
- Alarms features to notify when parameters are outside defined ranges
- Auto-ranging CTs simplify setup and eliminate mistakes
- CT options from 25A to 6000A
- UL Listed
- CE compliant
- Five year warranty