Loading...

Series 6000 Submeter Modbus RTU (RS485) Interface

60P00-000

Modbus RTU (RS485) Interface

The VerifEye® Series 6000 Panel Mount Submeters are designed to monitor a comprehensive data set of electrical parameters for industrial applications. These meters fit in a standard 92mm x 92mm panel mount cutout and are offered with a range of Split Core and Rogowski smart current transformers to cover a broad range of applications. The integrated configuration wizard makes initial setup quick and easy, reducing commissioning time and providing reliable results.

Country of Origin : France

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477472071

  • Communication Specifications

    Communication : Pulse Output

  • Electrical Specifications

    Amperage : 25A - 5000A

    Voltage : Universal Bi-Directional

  • Product Features

    Application : Industrial Electrical Load Management. OEM Panel Shop Applications. Motor Control Centers. Portable Power Solutions. Switchboard and Service Entrance Applications

  • Standards and Certifications

    Listings : UL Listed, CE compliant

  • Type

    CTs Included : No - Submeter Only

    Grade : Revenue

    Meter Configuration : Single Meter

    Product Line : Series 6000

    Product Type : Electric Submeter

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Temperature range: 14°F to 158°F (-10 to 70°C)
  • 50/60 Hz
  • Measurement Voltages: 50-300V L-N, 87-520V L-L,45-65Hz
  • Real-time measurement of electrical values with graphical display
  • Power quality analysis of service and loads
  • Measurement of active, reactive, and apparent energy
  • Alarms features to notify when parameters are outside defined ranges
  • Auto-ranging CTs simplify setup and eliminate mistakes
  • CT options from 0.5A to 7200A
  • UL Listed
  • CE compliant
  • Five-year warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications