Current Transformer Cable, Series 6000, RJ12 - 1x5M
CCSRJ-105
Series 6000 Submeters, Current Transformer Cable, RJ12 - 1x5M
Leviton Series 6000 Current Transformers (CTs) support the VerifEye Series 6000 Panel Mount Meters designed to monitor a comprehensive data set of electrical parameters for industrial applications.
Country of Origin : Italy
Specifications
Documents
Technical Information
-
General Information
UPC : 078477472163
Product Features
Product Line : CT: Series 6000
Features & Benefits
- Temperature range: 14°F to 158°F (-10 to 70°C)
- 50/60 Hz
- Measurement Voltages: 50-300V L-N, 87-520V L-L, 45-65Hz
- Real-time measurement of electrical values with graphical display
- Power quality analysis of service and loads
- Measurement of active, reactive, and apparent energy
- Alarms features to notify when parameters are outside defined ranges
- Auto-ranging CTs simplify setup and eliminate mistakes
- CT options from 25A to 6000A
- UL Listed
- CE compliant
- Five year warranty
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors