Loading...

AX0 Cat 6A UTP Jack, White

AX6AU-GW6

The AX0 Cat 6A UTP jack supports 10GBASE-T networks and is ideal for applications where additional Alien Crosstalk (AXT) suppression is required. The jack is designed to be used with a variety of Leviton modular panels, wallplates, surface-mount boxes, and other QUICKPORT™ compatible products.

Available for customers in Europe, Middle East, APAC, and Latin America.

Color: White

Country of Origin : Please Contact Customer Service

Specifications

Instruction Sheet

Documents

Technical Information

  • Product Features

    Product Family : Jacks

    Brand : AX0

    Category Rating : Cat 6A

    Color : White

    Shielding : Unshielded

    Termination : Tool-Free

    Packaging : GREENPACK 12-Pack

    Shutter Mechanism : None

Features & Benefits

  • Independently tested and guaranteed to meet component performance
  • Supports tool-free termination/re-termination and requires no specialized termination tool
  • Supports a wider range of applications (e.g. shallow boxes, enclosures, and bend radius)
  • Jack doors – noise isolating polycarbonate to provide excellent Alien Crosstalk (AXT) suppression
  • Terminates from 26- to 22-AWG solid or stranded conductors for use on various cable types
  • Withstands 20 re-termination cycles
  • Jack contacts tested for 750 plug-mating cycles to ensure system longevity
  • Compatible with interchangeable icons
  • Compatible with QUICKPORT™ modular panels, wallplates, and surface-mount boxes
  • Available for customers in Europe, Middle East, APAC, and Latin America

Related Videos

AX0 Unshielded UTP Jack Termination

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications