15 Amp, Self Test, Tamper-Resistant Dual-Function AFCI/GFCI Outlet with LED Indicator Light
AGTR1-GY
15 Amp, 125 Volt Dual Function AFCI/GFCI Receptacle, 20 Amp Feed-Through, Tamper-Resistant, Monochromatic, back and side wired, nylon wallplate/faceplate, screws and self-grounding clip included – Gray
The SmartlockPro® Dual Function AFCI/GFCI Receptacle offers protection both from electrical fires that could result from arc-faults and from electrical shock due to ground faults in one smart device. Through advanced technology, the SmartlockPro Dual Function AFCI/GFCI Receptacle helps protect home and family by working to detect arc-fault and ground fault hazards and, if detected, quickly cuts off power to help avoid a potential fire or shock occurrence. The SmartlockPro Dual Function AFCI/GFCI Receptacle offers a National Electrical Code® (NEC®) compliant option for AFCI/GFCI protection in residential kitchens and laundry areas for new construction, modifications/extensions and replacement receptacles. It is also ideal as a replacement for ungrounded receptacles, satisfying NEC requirements for both AFCI and GFCI protection.
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477744468
Nema : 5-15R
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : 1250 VAC
Grounding : Self-Grounding
Horsepower Rating : 1 hp
Pole(s) : 2
Power Supply Input and Frequency : 125V, 60Hz
Short Circuit Current Rating : 10 kA
Temperature Rise : Max 30°C
Trip Level : Class A
Voltage : 125 VAC
Wire(s) : 3
Environmental Specifications
Operating Temperature : Maximum Continuous 66°C, Minimum -35°C (w/o impact)
Material Specifications
Body : Thermoplastic
Face : Thermoplastic
Grounding Screw : #8 Galvanized Steel
Line Contacts : Brass
Mounting Strap : Galvanized Steel
Self-Grounding Clip : Yes
TR Shutter : Thermoplastic
Terminal Clamps : Brass
Terminal Screws : #8 Plated Steel
Mechanical Specifications
Product ID : Ratings are marked on device
Termination : Back and Side Wire
Torque Range : 14-18 lbs.
Wire Accomodation : #10 - #14 AWG Copper, #10 - #12 Copper Clad
Product Features
Brand : SmartlockPro
Color : Gray
Device Type : Duplex Receptacle/Outlet
Feature(s) : Indicator Light, Self-Test, Tamper Resistant, Wallplate Included
Grade : Residential/Commercial Specification Grade
NEMA Configuration : 5-15R
Product Type : AFCI / GFCI
Standards and Certifications
Applicable Standards and Certifications : UL,CSA,CSA C22.2 No. 144,CSA C22.2 No. 270,CSA C22.2 No. 42,Fed Spec WC-596,UL 943,UL 1699A,UL 498
NEMA : WD-1 and WD-6
Warranty
Warranty : 2-Year Limited
Features & Benefits
- Trip threshold meets or exceeds UL requirements for tripping time on ground faults and on both series and parallel arcs for optimal safety
- Engineered to meet the latest UL standard for auto-monitoring (self-test); periodically conducts an automatic internal test to confirm that GFCI protected power is available
- On initial power up, tests the GFCI circuit within 3 seconds
- Patented Lockout Action prevents reset if the device is damaged
- Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal for at-a-glance analysis
- TEST and RESET buttons are readily accessible on the face of the device
- Improved immunity to high frequency noise reduces nuisance tripping
- Superior resistance to electrical surges and over-voltages enhancing reliability
- Patented bridge contact design provides individual sets of contacts for receptacle face and downstream receptacles; no power will be delivered to receptacle face if improperly wired (line-load reversed)
- One-piece T-design trip latch mechanism provides efficient operation
- Impact-resistant thermoplastic cover and body for durability
- Expanded wiring options with nine back-wire holes (two for each line and load connection plus one for ground with an internal clamp) for easy installation
- Compatible with all Decora® devices and wallplates for multi-gang installation option; available in select popular colors
Patents
- CA2730014
- MX325634
- US7820909
- US8526144
- US9759758
- US11105864
- US8587914
- CA2677283
- US10317431
- MX361147
- MX308495
- US8599523
- CA2958166
- US9577420
- US8599522
- US10401413
- MX302458
- US8242362
- CA2624409
- US7355117
- CA2946849
- US8944859
- US10656199
- US7697252
- US9053886
- US9709626
- US7868719
- US11456138
- US10483066
- US10367347
- CA2621644
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.