Data Acquisition Server, 3 Phase, Submeter, 300A Current Transformers, Power Supply Included
A8814-3S3
DISCONTINUED
Discontinued Product. EMH+ Data Acquisition Server with 3 Phase Meter, includes 300A CT’s. Power Supply Included
The VerifEye™ EMH+ combines an onboard revenuegrade power meter, a Leviton Data Acquisition HUB and web server in a flexible all-in-one package. This simple and effective energy solution can be used to meet energy codes and mandates and is ideal for new construction and commercial buildings.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477687772
Features & Benefits
- Data Collection
- Logs and collects data on user selected intervals
- Non-volatile memory stores data until the next scheduled upload or manual download
- Compatible with VerifEye BMO 3.0* allowing users to quickly access energy consumption information from a webbased platform
- Tracks real-time energy usage for demand response programs
- Meter data can be transferred to energy dashboards, kiosks and software applications
- Expandable via ModBus RTU and ModBus TCP
- Supports BACNet and other protocols on one device
- Seamlessly integrates with BMS and BAS systems
- Monitors performance of critical systems such as lighting and HVAC
- Set alarms notifications for targeted levels and view graphical and historical data
- VerifEye BMO 3.0 is available at no cost with the purchase of VerifEye EMH+
Related Videos
Leviton EMH+
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors