Loading...

Weatherproof Cover, 1-Gang

WP1-G

1-Gang Weatherproof Cover for Flanged Devices, 1.72 Inch Diameter, FS/FD Box Mount, Industrial Grade, IP64, NEMA 3R, Vertical Self Closing Lid - GRAY

For Use With 3-wire 15 Amp & 20 Amp Straight Blade or 15 Amp
Locking Flanged Outlets or Inlets

Color: Gray

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477767429

  • Environmental Specifications

    IP Rating : IP64

    NEMA Rating : Type 3R

  • Material Specifications

    CSA Standard : C22.2 No. 18.1 and/or 42.1

    Material : Thermoplastic Glass-Filled

    Mounting Screws : Stainless Steel

    RoHS : Compliant

    Torsion Spring Mechanism : Stainless Steel

    UL Standard : UL 514C, UL514D

  • Mechanical Specifications

    Material : Thermoplastic Glass-Filled

    Mounting Screws : Stainless Steel

    Orientation : Vertical

    Torque Range : 6 in-lbs

    Torsion Spring Mechanism : Stainless Steel

  • Product Features

    Color : Gray

    Construction : Plastic

    Device Type : Flanged Receptacles

  • Standards and Certifications

    CSA Standard : C22.2 No. 18.1 and/or 42.1

    RoHS : Compliant

    UL Standard : UL 514C, UL514D

    Warranty : 2-Year Limited

  • Warranty

    IP Rating : IP64

    NEMA Rating : Type 3R

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications