Loading...

Photocell, Indoor, 50-750FC

PCIND

Photocell, Light Sensor Indoor factory set for 0-100fc. Max can be set between 50-750FC. +24VDC supply, 10VDC output.

Leviton photocell sensors precisely monitor either task or ambient light levels. As part of a Leviton lighting and energy solution, photocells work with other components in the system to automatically adjust light levels to a user defined level. Photocells are most suitable for installation in rooms with windows and open spaces receiving substantial ambient light. Photocells must be hardwired to a compatible Leviton lighting control system. The photocell measures ambient light in a specific area and sends this data to a dimmer or relay that, in turn, adjusts fixtures to a constant lighting level as measured in that specific area. Daylight harvesting is achieved as lights in a room (with windows or significant, artificial ambient light) automatically brighten or dim depending on how much light the photocell detects.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477235607

  • Electrical Specifications

    Voltage Type : Low Voltage

  • Product Features

    Product Line : Photocell

    Product Type : Indoor Photocell

Features & Benefits

  • Measures actual light on the work surface and reduces the influence of stray light striking the photocell from nearby windows or incidental side lighting
  • Designed with a flat 60° clear Fresnel lens with a default setting = 75-800FC sensing range; can be field adjusted to 800FC max sensing range. PCIND should be mounted to the ceiling, facing down.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications