Photocell, Skylight, Light Sensor
PCSKY
Photocell, Light Sensor, Skylight, 1,076-8,072 Foot Candles, +24VDC Supply, +0-10VDC Output, Title 24 compliant, ASHRAE 90.1 compliant.
Leviton photocell sensors precisely monitor either task or ambient light levels. As part of a Leviton lighting and energy solution, photocells work with other components in the system to automatically adjust light levels to a userdefined level. Photocells are most suitable for installation in rooms with windows and open spaces receiving substantial ambient light.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477235621
Electrical Specifications
Voltage Type : Low Voltage
Product Features
Product Line : Photocell
Product Type : Skylight Photocell
Standards and Certifications
Buy American Act (BAA) Compliant : Yes