Loading...

Occupancy Sensor, Multi-Technology (PIR Sensor / Ultrasonic Sensor), Wall Switch, 2400SF, 120-277V, Black, Self-Adaptive, auto-ON / auto-OFF Only, Decora®

OSSMT-MQE

Multi-Tech wall box occupancy sensor w/neutral wire lighting control, AutoON/AutoOFF ONLY (no manual override), 120/208/220/230/240/277v, 50/60Hz, CEC Title 20/24 Compliant, 30s-30m Time Delays, Ambient Light Override, Self Adjusting, Field Configurable, USMCA Compliant, Color: Black

Leviton’s OSSMT Multi-Technology Decora Wall Switch Occupancy Sensor is used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications. A wallbox occupancy sensor switch is a lighting control also known as a motion sensor or motion detector, part number OSSMT-MQE.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Black

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477553589

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Incandescent/Tungsten: 800W @ 120V - Fluorescent: 1200VA @ 120V 2700VA @ 277V - Motor: 1/4 HP @ 120V

    Motor : 1/4 HP @ 120V

    Neutral Wire Connection : Required

    Power Consumption : U/S and PIR: 120V 390mW, 277V 480mW - PIR only: 120V 190mW, 277V 270mW

    Voltage : 120-277 VAC

    Wiring : Line - Black, Load - Blue, Ground - Green, Neutral - White

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Relative Humidity : 20% to 90% non-condensing

    Storage Temperature Range : 14° to 185°F (-10° to 85°C)

  • Mechanical Specifications

    Mounting Type : Wall Switch

    Size : Height 4.06" (103.12mm), Width 1.75" (44.45mm), Depth 1.85" (46.99mm), Install Depth 1.35" (34.37mm), Install Height 2.65" (67.26mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 2400.0

    Pattern : 180°

  • Product Features

    Adjustment : Self-Adjusting

    Application : Public restrooms, School restrooms, Recreational rooms, Mechanical rooms

    Color : Black

    Feature : Auto ON/Auto OFF Only

    Grade : Commercial

    LED Color : Green and Red

    Mounting : Wall Switch

    ON/OFF Configurations : Auto ON/Auto OFF

    Photocell : Internal

    Product Line : OSSMT

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Vacancy

    Time Delay : 30s-30m

    Wallplate : Order Separately

  • Standards and Certifications

    Listings : UL/cUL listed

    Standards and Certifications : UL/cUL

    Title 24 Compliant : Yes

    USMCA Compliant : Yes

  • Type

    Product Type : Vacancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Fast, simple Installation: Fits in a standard wall box and replaces a single-pole wall-switch; neutral and no neutral options available. Sensor can be ganged together with other units in a multiple-switch wall plate.
  • Low-profile design eliminates obtrusive “scanning-device” look. Elegant Decora wallplates complement any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
  • Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
  • Vandal resistant PIR lens.
  • Adjustable horizontal field-of-view (PIR may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens). No masking required.
  • LED indicator light flashes when sensor detects motion to verify detection is active. Green flashes for ultrasonic, red flashes for PIR.
  • Time: The delayed OFF time is preset at 30 minutes in the Auto Adapting mode. A choice of four delayed-OFF time settings are available: 30-seconds (for walking test purposes only), 10, 20, and 30 minutes for fixed time and auto adapting. The LED will flash when the adjusting knob is set to the indicated time value.
  • Ambient Light Recognition: Integrated light sensor prevents lights from turning on when the room is adequately illuminated by natural light.
  • Self-Adaptive Technology: Time delay and sensitivity settings are continually adjusted to occupant patterns of use in auto adapt mode.
  • Exclusive Walk-through Feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
  • False detection circuitry.
  • Small Motion Sensitivity (U/S): Ultrasonic technology provides excellent minor motion sensitivity.
  • Ability to disable U/S (OSSMT-M). For added flexibility, OSSMT-G has the ability to disable both PIR or U/S.
  • Exclusive Leviton H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
  • True Zero-Cross Relay switches at the zero crossing point of the AC power curve to ensure maximum contactor life and compatibility with electronic ballasts.

Patents

  • US8115626

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications