Loading...

Decora In-Wall 4-Hour Countdown Timer Switch, 20A, 1 HP/16A Fan/Motor, Single Pole/Multi-Way/Multi-Timer

DT204-1LW

Leviton’s 4-Hour Countdown Timer Switch has 5-buttons with 30-minute, 1-hour, 2-hour and 4-hour time options and a manual off button. The larger load capacity can handle larger fixtures and fans. Single pole, multi-way using DD0SR Switch Companion or multi-timer using two DT204 countdown timers. 600W LED/CFL, 1800W Incandescent/Halogen, 1200VA Magnetic Low Voltage/Electronic Low Voltage/Fluorescent, 1 HP/16A Fan/Motor, 20A Resistive/16A Inductive. Requires a neutral wire for installation, wallplate sold separately - White

  • CONVENIENT – designed with load capacity to handle larger exhaust fans, pumps and fixtures
  • ENERGY SAVING – turns off automatically when time expires
  • FLEXIBLE – single pole, multi-way with DD0SR Switch Companion or multi-timer with two DT204 timers
  • PRACTICAL – for porch and landscape lighting, interior lights, bathroom exhaust fans, heat lamps, pool pumps, hot tubs, saunas, attic fans, and more
  • STYLISH – easily change the color using DTKIT faceplates available in white, ivory, light almond, gray, black and brown
Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477264355

  • Product Features

    Amperage : 20 A

    Brand : Decora

    Color : White

    Companion Device : DD0SR , DT204

    Compatible Bulb Type : LED , CFL , Incandescent , Halogen , Magnetic Low Voltage , Electronic Low Voltage , Fluorescent , Fan , Motor , Inductive , Resistive

    Device Type : Timer Switch

    Faceplate Colors : White , Ivory , Light Almond , Gray , Black , Brown

    Function : Single-Pole (SP) , 3-Way , Multi-Location , Multi-Timer

    Grade : Residential

    Grounding : Yes

    Horsepower Rating : 1 HP

    Mounting Type : In-Wall

    Neutral Required : Yes

    Optional Faceplates : DTKIT

    Power Consumption : <1 Watt

    Standards and Certifications : CSA , FCC , IC

    Style : Push Button

    Termination : Leads

    Timer Options : 4-Hour (30M, 1H, 2H, 4H)

    Timer Type : Countdown

    Voltage : 120 VAC

    Wallplate : Not Included

    Warranty : 5-Year

    Wattage Rating : 600W , 1800W , 1200VA

Features & Benefits

  • Replace a standard wall switch with a countdown timer to ensure exhaust fans or lights are not left on unintentionally
  • Four preset time option buttons 30 min, 1-2-4 hour with separate off button. Press time option to turn on and will automatically turn off when time expires
  • 600W LED/CFL, 1800W Incandescent/Halogen, 1200VA Magnetic Low Voltage, 1200 VA Electronic Low Voltage, 1200 VA Fluorescent, 1 HP/16 Amp Fan/Motor, 20A Resistive/16A Inductive
  • Shallow design easily fits in the wallbox and lead terminal wires for easier installation without having to bend wires around terminal screws
  • Designed with load capacity to handle larger exhaust fans, pumps and fixtures
  • Single pole, multi-way using DD0SR Switch Companion or multi-timer using two DT204 countdown timers
  • Zero Cross turn-on technology to extend the life of the switch
  • Manual override keeps load on for 24 hours. Override can be disabled by pressing one of the timer option buttons or off button
  • Change color with DTKIT faceplates available in white, ivory, light almond, gray, black and brown (sold separately)
  • Ideal to use for porch and landscape lighting, interior lights, bathroom exhaust fans, heat lamps, pool pumps, hot tubs, saunas, attic fans, and more
  • Do not use to control lights if there is no other light source in the space

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications